1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gem New Motor (M-109)

AIR MICRO GRINDERS

Gem New Motor (M-109)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Its body design has focused on compactness and lightness so that it is easy to use, and work efficiency is significantly improved.
· Adopted a special air hose and precision gear to minimize rotation noise.
[Applications]
· Metal deburring, chamfering, grinding, and polishing.

Features

●Easy to use due to body design pursuing compact and ightweight, greatly improving work efficiency.
●By adopting special air hose and precision gear, rotation noise became very low.

Usage

●Metal burring, chamfering, grinding, polishing.

Specification

●Compatible Whetstone(mm):30(M7 x 0.75)
●No Load Speed(min-1):25000
●Air Consumption(m3/min):0.16
●Hose Intake Port:R1/4
●Exhaust:Back
●Working Air Pressure: 0.5MPa
Part Number
M-109 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Head angle
(Degree)
Trusco Code

฿ 21,038.00

฿ 19,354.96

AIR MICRO GRINDERS 1 Piece(s) 12 Day(s) 12490106-9543

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 25000 Body / Related Products Body Operating Air Pressure(MPa) 0.5
Exhaust Rear Applicable grinding wheels 30(M7×0.75) Air Consumption (m3/min) 0.16
Hose Take-in Port R1/4 Mass(g) 140 Advantages Its body design focused on compactness and lightness makes it easy to use and greatly improves working efficiency. The adoption of a special air hose and precision gear, the rotation noise has been greatly reduced.
Use Metal deburring, chamfering, grinding, and polishing.

Please check the type/dimensions/specifications of the part M-109 in the Gem New Motor series.

Products with similar specification

Part Number
M-111
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTotal Length
(mm)
Head angle
(Degree)
Trusco Code

฿ 19,800.00

1 Piece(s) 12 Day(s) 131120106-9551