1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Gem New Motor" (for Heavy Grinding)

ZEM AIR MICRO GRINDERS

"Gem New Motor" (for Heavy Grinding)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,926.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air motor type for heavy duty grinding of 6 mm shaft Gem New Motors.
· Durability has been increased by employing a structure where vibration and bending pressure during heavy grinding are not applied directly to the motor spindle.
[Applications]
· For metal deburring, chamfering, grinding, and polishing.

Part Number
MODEL-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,926.50

ZEM AIR MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Chuck Inner Diameter(mm) 6 Number of No-load Revolutions(rpm) 30000 Body / Related Products Body
Operating Air Pressure(MPa) 0.5 Total Length(mm) 200 Exhaust Rear
Air Consumption (m3/min) 0.18 Hose Take-in Port R1/4 Trusco Code 169-6386
Mass(g) 400 Advantages This is a 6 mm shaft Gem new motor heavy duty cutting air motor type. Durability has been increased by employing a structure where vibration and bending pressure during heavy grinding is not applied directly to the motor spindle. Use For metal deburring, chamfering, grinding, and polishing.
Throttle system ON/OFF Valve

Please check the type/dimensions/specifications of the part MODEL-301 in the "Gem New Motor" (for Heavy Grinding) series.