1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Gem New Motor" (for Light Grinding)

AIR MICRO GRINDERS

"Gem New Motor" (for Light Grinding)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,127.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The compact and lightweight body design makes it easy to use and greatly improves work efficiency.
·A special air hose and precision gears have been used to greatly reduce rotational noise.
[Applications]
·For metal deburring, chamfering, grinding and polishing.

Features

●Easy to use due to body design pursuing compact and lightweight, greatly improving work efficiency.
●By adopting special air hose and precision gear, rotation noise became very low.

Usage

●For metal burring, chamfering, grinding, polishing.

Specification

●Chuck Inner Diameter(mm):3
●No Load Speed(min-1):45000
●Air Consumption(m3/min):0.16
●Hose Intake Port:R1/4
●Exhaust:Back
●Total Length(mm):128
●Working Air Pressure: 0.5MPa
●Throttle Method: ON/OFF
Part Number
M-112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,127.00

AIR MICRO GRINDERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Chuck Inner Diameter(mm) 3 Number of No-load Revolutions(rpm) 45000 Body / Related Products Body
Operating Air Pressure(MPa) 0.5 Total Length(mm) 128 Exhaust Rear
Air Consumption (m3/min) 0.16 Hose Take-in Port R1/4 Trusco Code 106-9560
Mass(g) 120 Advantages Its body design focused on compactness and lightness makes it easy to use and greatly improves working efficiency. The adoption of a special air hose and precision gear, the rotation noise has been greatly reduced. Use For metal deburring, chamfering, grinding, and polishing.
Throttle system ON/OFF Valve

Please check the type/dimensions/specifications of the part M-112 in the "Gem New Motor" (for Light Grinding) series.