1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zem New Motor U-101

AIR MICRO GRINDERS

Zem New Motor U-101
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By adopting a special air hose, the noise value has been reduced by 10 horns compared to conventional products.
·Standard accessory mule sleeve increases grip, absorbs vibrations and reduces fatigue
[Applications]
·For metal deburring, chamfering and polishing

Features

●By adopting the special air hose, the noise value was reduced by 10dB compared with conventional products. 
●Rubber sleeve of standard accessories increases grip power, absorbs vibration and reduces fatigue.

Usage

●For metal burring, chamfering, polishing.

Specification

●Chuck Inner Diameter(mm):3
●No Load Speed(min-1):60000
●Air Consumption(m3/min):0.16
●Hose Intake Port:R1/4
●Exhaust:Back
●Total Length(mm):137
●Working Air Pressure: 0.5MPa 
●Throttle System: ON/OFF Valve
Part Number
U-101 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,350.00

฿ 12,280.00

AIR MICRO GRINDERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Chuck Inner Diameter(mm) 3 Number of No-load Revolutions(rpm) 60000 Body / Related Products Body
Operating Air Pressure(MPa) 0.5 Total Length(mm) 137 Exhaust Rear
Air Consumption (m3/min) 0.16 Hose Take-in Port R1/4 Trusco Code 106-6838
Mass(g) 100 Advantages Adoption of a special air hose has reduced the noise value by 10 horn sounds compared to conventional products. Rubber sleeves of the standard accessories have excellent grip, and absorb vibration to reduce tiredness. Use For metal deburring, chamfering, and polishing.
Throttle system ON/OFF Valve

Please check the type/dimensions/specifications of the part U-101 in the Zem New Motor U-101 series.