1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mach Motor

AIR MICRO GRINDERS

Mach Motor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,743.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Ultra-compact and weighing only 140 g, it is easy to use and does not cause fatigue even when used for long periods of time.
·Excellent cutting effect at 60,000 rpm.
·The precision-designed vane motor maintains stable performance over a long period of time.
[Applications]
·For grinding various molds and deburring after metal processing.

Features

●Ultra compact, lightweight of only 140g, easy to use wich will not make you tired even for long time use. 
●Excellent cutting effect with ultra high speed rotation of 60000rpm.

Usage

●For grinding of various molds and burring after metal works.

Specification

●Chuck Inner Diameter(mm):3
●No Load Speed(min-1):60000
●Air Consumption(m3/min):0.18
●Hose Intake Port:R1/4
●Exhaust:Back
●Total Length(mm):144
●Working Air Pressure: 0.5MPa 
●Throttle System: ON/OFF Valve
Part Number
U-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,743.00

AIR MICRO GRINDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chuck Inner Diameter(mm) 3 Number of No-load Revolutions(rpm) 60000 Body / Related Products Body
Operating Air Pressure(MPa) 0.5 Total Length(mm) 144 Exhaust Rear
Air Consumption (m3/min) 0.18 Hose Take-in Port R1/4 Trusco Code 106-6846
Mass(g) 140 Advantages Ultra-compact, weighs only 140 g, easy-to-use, it won't tire you even when used for long time. It demonstrates a great cutting effect with ultra-high speed rotation of 60,000 rpm. The vane motor with precision design maintains stable performance for a long time. Use Useful for grinding of various molds, and for deburring after metal work.
Throttle system ON/OFF Valve

Please check the type/dimensions/specifications of the part U-M in the Mach Motor series.