1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"New Motor ‘Type 3’" Collet Chuck

"New Motor ‘Type 3’" Collet Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,248.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Overall length 31 mm
· Compatible models: U-3, MODEL-301

Part Number
260303
260304
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCollet inner diameter
(mm)
Trusco Code Mass
(g)

฿ 2,248.54

ZEM AIR MICRO GRINDERS 1 Piece(s) 5 Day(s) 3276-559412.0

฿ 2,248.23

ZEM AIR MICRO GRINDERS 1 Piece(s) 5 Day(s) 6276-56089.5

Loading...

  1. 1

Basic Information

Body / Related Products Related Products Operating Air Pressure(MPa) 0.5 Total Length(mm) 31
Details Model Collet Chuck Applicable Models U-3、MODEL-301 Material Tool Steel
Throttle system Flow Control Valve