1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Motor ‘Type 3’

ZEM AIR MICRO GRINDERS

New Motor ‘Type 3’
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,753.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision collet chuck prevents oscillation during rotation.
· Uses the high torque, high-speed rotation, ultra-precision design vane motor.
· Stepless transmission enabled for rotation speeds suitable for grinding and polishing tools.
[Applications]
· Precision finishing of die cast molds, casting molds, press molds, and plastic molds.
· For deburring, chamfering, polishing, engraving, internal surface machining, and treatment after sheet metal welding.

Part Number
U-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,753.62

ZEM AIR MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Chuck Inner Diameter(mm) 3・6 Number of No-load Revolutions(rpm) 35000 Body / Related Products Body
Operating Air Pressure(MPa) 0.5 Total Length(mm) 173 Exhaust Front
Air Consumption (m3/min) 0.25 Hose Take-in Port R1/4 Trusco Code 107-1475
Mass(g) 280 Advantages High-precision collet chuck prevents oscillation in rotation. Incorporates high-torque, high-speed rotation, and an ultra-precision design vane motor. Continuously variable rotation speed to suit each grinding or abrasive tool. Use Precision finishing of die cast molds, casting dies, press molds, and plastic molds. Post-treatment of sheet metal welding, such as deburring, chamfering, grinding, engraving, and inner surface processing.
Throttle system Flow Control Valve

Please check the type/dimensions/specifications of the part U-3 in the New Motor ‘Type 3’ series.