1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"EcoGem Motor" Wrench Set

AIR MICRO GRINDERS

"EcoGem Motor" Wrench Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Muraki micro grinder wrench set dedicated to attaching/detaching tools.

Features

●By adopting the special air hose, the noise value was reduced by 10dB compared with conventional products. 
●Rubber sleeve of standard accessories increases grip power, absorbs vibration and reduces fatigue.

Usage

●For metal burring, chamfering, polishing.

Specification

●Compatible Model:U-101, M-112, M-101E
●SPQ(set):1
●Working Air Pressure: 0.5MPa 
●Throttle System: ON/OFF Valve
Part Number
260421
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 440.00

AIR MICRO GRINDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body / Related Products Related Products Operating Air Pressure(MPa) 0.4 Details Model Wrench Set
Applicable Models U-101、M-112、M-101E Trusco Code 276-5624 Throttle system ON/OFF Valve
Mass 50 g/set

Please check the type/dimensions/specifications of the part 260421 in the "EcoGem Motor" Wrench Set series.