1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"EcoGem Motor" Exhaust Hose (260420)

AIR MICRO GRINDERS

"EcoGem Motor" Exhaust Hose (260420)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ECO GEM Motor exhaust hose to protect the human body from exhaust air.
Overall length (mm): 0.5
Type (details): exhaust hose
Hose inner diameter (mm): 16
Hose outer diameter (mm): 18

Features

●By adopting the special air hose, the noise value was reduced by 10dB compared with conventional products. 
●Rubber sleeve of standard accessories increases grip power, absorbs vibration and reduces fatigue.
●Prevents the exhaust air from hitting the human

Usage

●For metal burring, chamfering, polishing.

Specification

●Working Air Pressure: 0.5MPa 
●Throttle System: ON/OFF Valve
Part Number
260420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipName of Product Trusco Code Mass
(g)

฿ 700.00

AIR MICRO GRINDERS 1 Piece(s) 1 Day(s) Exhaust Hose276-561629

Loading...

  1. 1

Basic Information

Body / Related Products Related Products Operating Air Pressure(MPa) 0.4 Total Length(mm) 0.5
Details Model Exhaust Hose Hose inner dia.(mm) 16 Hose outer diameter(mm) 18
Applicable Models M-109、M-111、M-112、U-101、M-101E Advantages Prevents exhaust air from coming into contact with the people's bodies. Throttle system ON/OFF Valve

Please check the type/dimensions/specifications of the part 260420 in the "EcoGem Motor" Exhaust Hose series.

Products with similar specification

Part Number
260425
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipName of Product Trusco Code Mass
(g)

฿ 657.00

1 Piece(s) 1 Day(s) Air Hose276-563260