1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"EcoGem Motor" Collet Chuck

AIR MICRO GRINDERS

"EcoGem Motor" Collet Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 777.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Compatible models: U-101, M-100, M-101E, M-112
· Collet diameter x total length (mm): 3 x 19
· Material: Tool Steel

Features

●By adopting the special air hose, the noise value was reduced by 10dB compared with conventional products. 
●Rubber sleeve of standard accessories increases grip power, absorbs vibration and reduces fatigue.

Usage

●For metal burring, chamfering, polishing.

Specification

●Collet Diameter x Total Length(mm):3 x 19
●Compatible Model:U-101, M-100, M-101E, M-112
●SPQ(piece):1
●Working Air Pressure: 0.5MPa 
●Throttle System: ON/OFF Valve

Materials

●Steel Tools
Part Number
260103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 777.00

AIR MICRO GRINDERS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Body / Related Products Related Products Operating Air Pressure(MPa) 0.4 Total Length(mm) 19
Details Model Collet Chuck Grindstone diameter(mm) 3 Grindstone length(mm) 19
Collet inner diameter(mm) 3 Applicable Models U-101、M-112、M-101E Trusco Code 276-5586
Mass(g) 2.0 Material Tool Steel Throttle system ON/OFF Valve

Please check the type/dimensions/specifications of the part 260103 in the "EcoGem Motor" Collet Chuck series.