1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EcoGem Motor

AIR MICRO GRINDERS

EcoGem Motor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,773.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A ultra-lightweight 100 g has been achieved through continuous size and weight reduction.
· Recommended as an environmentally-friendly product as it reduces air consumption by 40% (compared to manufacturer's other products).
· A forced lubrication system achieved long service life even under severe conditions.
· The rubber sleeve included as a standard accessory improves grip strength and absorbs vibration, reducing fatigue.
[Applications]
· Post-processing for metal deburring, chamfering, polishing, engraving, and internal surface machining.
· For cutting wood, stone, plastic, etc.
· Post-welding surface finishing.

Features

●40% reduction in air consumption(compared to our company's products), recommended as environment-friendly product. 
●Rubber sleeve of standard accessories increases grip force, moreover, it absorbs vibration and reduces fatigue.

Usage

●Metal burring, chamfering, polishing, engraving, post processing of inner surface processing.

Specification

●Chuck Inner Diameter(mm):3
●No Load Speed(min-1):48000
●Air Consumption(m3/min):0.1
●Hose Intake Port:R1/4
●Exhaust:Back
●Total Length(mm):137
●Working Air Pressure: 0.4MPa 
●Throttle System: ON/OFF Valve
Part Number
M-101E SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,773.00

฿ 13,091.59

AIR MICRO GRINDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chuck Inner Diameter(mm) 3 Number of No-load Revolutions(rpm) 48000 Body / Related Products Body
Operating Air Pressure(MPa) 0.4 Total Length(mm) 137 Exhaust Rear
Air Consumption (m3/min) 0.1 Hose Take-in Port R1/4 Trusco Code 288-3775
Mass(g) 100 Advantages We pursued a compact and lightweight design, and achieved a 100-gram ultra-lightweight. As it reduces air consumption by 40% (compared to our own products), we recommend this as an environmentally friendly product. The forced lubrication system gives it a long life even under severe conditions. The standard rubber sleeve enhances grip force, further absorbs vibration, and reduces fatigue. Use Post-processing of metal deburring, chamfering, polishing, engraving, inner surface machining. Cutting of wood, stone, plastic etc. Surface finishing after welding.
Throttle system ON/OFF Valve

Please check the type/dimensions/specifications of the part M-101E in the EcoGem Motor series.