(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Pipe Cutter (for Copper and Resin Pipes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of PCRT2-66

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    35~66
  • Cutting Capacity inch
    1 1/4~2 1/2
  • Overall Length(mm)
    335
  • Maximum Thickness of Copper(mm)
    2.03
  • Maximum Thickness of Polyethylene(mm)
    6.5
  • Trusco Code
    308-0854
  • Mass(g)
    1650
  • Features
    The automatic feeder maintains a fixed feed (force), not using unnecessary force. Can cut at a handle swing angle of 8˚. Displays power when cutting in tight spaces.
  • Standard replacement blade
    PCRK-C
Part Number
PCRT2-66 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,997.00

฿ 20,797.60

NEP TUBE CUTTERS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    35~66
  • Cutting Capacity inch
    1 1/4~2 1/2
  • Overall Length(mm)
    335
  • Maximum Thickness of Copper(mm)
    2.03
  • Maximum Thickness of Polyethylene(mm)
    6.5
  • Trusco Code
    308-0854
  • Mass(g)
    1650
  • Features
    The automatic feeder maintains a fixed feed (force), not using unnecessary force. Can cut at a handle swing angle of 8˚. Displays power when cutting in tight spaces.
  • Standard replacement blade
    PCRK-C

Product Description

[Features]
· The automatic feeder maintains a fixed feed (force), not using unnecessary force.
· Can cut at a handle swing angle of 8°. Displays power when cutting in tight spaces.
· Can cut quickly and easily even in tight spaces due to its ratcheting mechanism.
· Uses a special thin blade, allowing for clean cuts.
· Made of a light-weight aluminum body with wear-resistant chrome plating surface processing.
· Classified based on the applicable pipe, easy to distinguish at a glance.
· PCRT2-35, and PCRT2-66 can be used with a radius of rotation of 70 mm and 90 mm, respectively.
[Applications]
· Cutting various copper and resin pipes.

Specifications of PCRT2-66

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    35~66
  • Cutting Capacity inch
    1 1/4~2 1/2
  • Overall Length(mm)
    335
  • Maximum Thickness of Copper(mm)
    2.03
  • Maximum Thickness of Polyethylene(mm)
    6.5
  • Trusco Code
    308-0854
  • Mass(g)
    1650
  • Features
    The automatic feeder maintains a fixed feed (force), not using unnecessary force. Can cut at a handle swing angle of 8˚. Displays power when cutting in tight spaces.
  • Standard replacement blade
    PCRK-C
Part Number
PCRT2-66 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,997.00

฿ 20,797.60

NEP TUBE CUTTERS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1