(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roller Cabinet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,413.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EKW-1005 SALE
EKW-1005BK SALE
EKW-1005R SALE
EKW-1007 SALE
EKW-1007BK SALE
EKW-1007R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Mass
(g)
Trusco Code

฿ 44,659.00

฿ 41,680.24

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Silver 74000 456-1945

฿ 38,413.00

฿ 35,850.85

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Black 74000 456-1953

฿ 38,413.00

฿ 35,850.85

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Red 74000 456-1961

฿ 65,969.00

฿ 52,775.20

NEP STEEL TOOL BOXES 1 Piece(s) 31 Day(s) Silver 82000 456-1970

฿ 49,538.00

฿ 46,233.82

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Black 82000 456-1988

฿ 42,609.00

฿ 39,766.98

NEP STEEL TOOL BOXES 1 Piece(s) 1 Day(s) Red 82000 456-1996

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    740×470×910
  • Features
    All drawers are equipped with an inner latch mechanism to prevent sudden drop. The drawer rails are attached with guides. Thorough bend processing of parts accessible to the hand reduces the risk of injury. Two-way lock mechanism where the seat rotation is locked at the same time as the wheel rotation is attached to free casters. A wide body where even a long object can be stored horizontally.
  • Main Body Material
    Steel
  • Specifications
    Roller Cabinet Type
  • Accessory
    Top Mat: 1, Drawer Mats: 7, Partitions: 4, Keys: 2
  • Handle material
    Steel

Product Description

[Features]
· All drawers are equipped with an inner latch mechanism to prevent sudden drop.
· The drawer rails are attached with guides.
· Thorough bend processing of parts accessible to the hand reduces the risk of injury.
· The swivel caster uses a 2-way lock mechanism to simultaneously lock rotation of the wheels and the base plate.
· Durability is enhanced by separating the wire duct and the latch.
· The drawer rail adopts a guide mounting method, securing the rigidity of the drawer together with abundantly used 1.2 mm thick steel plates.
· A wide body where even a long object can be stored horizontally.
· It has a highly practical size that prioritizes usability in maintenance sites.
· The swivel caster uses a 2-way lock mechanism to simultaneously lock rotation of the wheels and the base plate.
[Applications]
· Storage products

Part Number
EKW-1005 SALE
EKW-1005BK SALE
EKW-1005R SALE
EKW-1007 SALE
EKW-1007BK SALE
EKW-1007R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Mass
(g)
Trusco Code

฿ 44,659.00

฿ 41,680.24

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Silver 74000 456-1945

฿ 38,413.00

฿ 35,850.85

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Black 74000 456-1953

฿ 38,413.00

฿ 35,850.85

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Red 74000 456-1961

฿ 65,969.00

฿ 52,775.20

NEP STEEL TOOL BOXES 1 Piece(s) 31 Day(s) Silver 82000 456-1970

฿ 49,538.00

฿ 46,233.82

NEP STEEL TOOL BOXES 1 Piece(s) 40 Day(s) Black 82000 456-1988

฿ 42,609.00

฿ 39,766.98

NEP STEEL TOOL BOXES 1 Piece(s) 1 Day(s) Red 82000 456-1996

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1