(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thin Type Storage Metal Case

Thin Type Storage Metal Case

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Loading...

Specifications of EKS-103

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    600×145×600
  • Case color
    Silver
  • Mass(g)
    14000
  • Details Type
    Main Body: With Tool Outline
  • Trusco Code
    383-7581
  • Features
    Slim type metal storage case for tool set SK3568SS.
  • Main Body Material
    Steel
Part Number
EKS-103 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,384.00

฿ 16,307.20

NEP STEEL TOOL BOXES 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    600×145×600
  • Case color
    Silver
  • Mass(g)
    14000
  • Details Type
    Main Body: With Tool Outline
  • Trusco Code
    383-7581
  • Features
    Slim type metal storage case for tool set SK3568SS.
  • Main Body Material
    Steel

Product Description

[Features]
· Slim type metal storage case for tool set SK3568SS.
· The silhouette is drawn for easy tool management.
[Applications]
· Storage products

Specifications of EKS-103

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    600×145×600
  • Case color
    Silver
  • Mass(g)
    14000
  • Details Type
    Main Body: With Tool Outline
  • Trusco Code
    383-7581
  • Features
    Slim type metal storage case for tool set SK3568SS.
  • Main Body Material
    Steel
Part Number
EKS-103 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,384.00

฿ 16,307.20

NEP STEEL TOOL BOXES 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1