(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-opening metal case, red

Single-opening metal case, red

You can add up to 6 items to the comparison list.

Loading...

Specifications of SK120-M

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    405×200×170
  • Case color
    Red
  • Mass(g)
    4000
  • Trusco Code
    383-8323
  • Features
    Features a large storage capacity and size convenient for carrying.
  • Main Body Material
    Steel
  • Accessory
    Carrying Tray
  • Inner tray material
    Steel
  • Handle material
    Aluminum Alloy
Part Number
SK120-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,296.78

NEP STEEL TOOL BOXES 1 Piece(s) 5 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    405×200×170
  • Case color
    Red
  • Mass(g)
    4000
  • Trusco Code
    383-8323
  • Features
    Features a large storage capacity and size convenient for carrying.
  • Main Body Material
    Steel
  • Accessory
    Carrying Tray
  • Inner tray material
    Steel
  • Handle material
    Aluminum Alloy

Product Description

[Features]
· Features a large storage capacity and size convenient for carrying.
[Applications]
· Storage products

Specifications of SK120-M

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    405×200×170
  • Case color
    Red
  • Mass(g)
    4000
  • Trusco Code
    383-8323
  • Features
    Features a large storage capacity and size convenient for carrying.
  • Main Body Material
    Steel
  • Accessory
    Carrying Tray
  • Inner tray material
    Steel
  • Handle material
    Aluminum Alloy
Part Number
SK120-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,296.78

NEP STEEL TOOL BOXES 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1