(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EK-3 |
EK-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 5,025.00 |
NEP STEEL TOOL BOXES | 1 Piece(s) | 11 Day(s) | 410×210×150 | 3000 | 373-4129 | ||
฿ 2,465.00 |
NEP STEEL TOOL BOXES | 1 Piece(s) | 11 Day(s) | 375×175×110 | 1000 | 373-4137 |
[Features]
· It has won the Good Design Award. (EK-3)
· Equipped with a fixed tray that can store small parts such as screws and accessories. (EK-3)
· Carrying tray with handle can be carried by removing from the main case. (EK-3)
· Handle does not protrude when stored.
· It can be locked with a padlock, etc. (Sold Separately)
Part Number |
---|
EK-3 |
EK-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 5,025.00 |
NEP STEEL TOOL BOXES | 1 Piece(s) | 11 Day(s) | 410×210×150 | 3000 | 373-4129 | ||
฿ 2,465.00 |
NEP STEEL TOOL BOXES | 1 Piece(s) | 11 Day(s) | 375×175×110 | 1000 | 373-4137 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?