(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MK81A-M |
MK91A-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 39,184.00 ฿ 31,347.20 |
NEP MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) | For General Machinery Maintenance | 373-6326 | ||
฿ 39,184.00 ฿ 31,347.20 |
NEP MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) | For automobile servicing | 373-6334 |
[Features]
· A wall-mounted type case. Space-saving for efficient use of the space available.
· Tools can be hung to match the silhouette.
· It comes with a sliding shutter which prevents theft.
· It can be locked with a padlock. (Lock sold separately)
[Applications]
· Storage products
Part Number |
---|
MK81A-M |
MK91A-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 39,184.00 ฿ 31,347.20 |
NEP MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) | For General Machinery Maintenance | 373-6326 | ||
฿ 39,184.00 ฿ 31,347.20 |
NEP MAINTENANCE TOOL SET | 1 Piece(s) | 11 Day(s) | For automobile servicing | 373-6334 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?