(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wide Nipper(150mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of NPN-150BW

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    2.3
  • Piano Wire Cutting Performance(φ/mm)
    1.8
  • Body / Option
    Main Body
  • Trusco Code
    423-4472
  • Mass(g)
    200
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. Secondary quenching of the frequency strengthens the blade. To reduce the pain due to strong gripping, a soft grip is used.
  • Specifications
    Round Blade
Part Number
NPN-150BW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,623.84

NEP NIPPERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    2.3
  • Piano Wire Cutting Performance(φ/mm)
    1.8
  • Body / Option
    Main Body
  • Trusco Code
    423-4472
  • Mass(g)
    200
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. Secondary quenching of the frequency strengthens the blade. To reduce the pain due to strong gripping, a soft grip is used.
  • Specifications
    Round Blade

Product Description

[Features]
· The greatest masterpiece bringing together the KTC creation framework is Nepros.
· Large fulcrum decreases rattling.
· Secondary quenching of the frequency strengthens the blade.
· To reduce the pain due to strong gripping, a soft grip is used.

Specifications of NPN-150BW

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    2.3
  • Piano Wire Cutting Performance(φ/mm)
    1.8
  • Body / Option
    Main Body
  • Trusco Code
    423-4472
  • Mass(g)
    200
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. Secondary quenching of the frequency strengthens the blade. To reduce the pain due to strong gripping, a soft grip is used.
  • Specifications
    Round Blade
Part Number
NPN-150BW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,623.84

NEP NIPPERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1