(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Curved Jaw Type Locking Pliers

Large Curved Jaw Type Locking Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of 12LC

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    265
  • With or without Spring
    NA
  • Depth(mm)
    12
  • Maximum Tightening Width(mm)
    79
  • Width(mm)
    70
  • Main body: option
    Main Body
  • Trusco Code
    373-0069
  • Mass(g)
    650
  • Features
    Curved jaw with a large opening is used. It can be used for replacing exhaust pipes and radiator hoses.
Part Number
12LC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,397.59

NEP GRIP PLIERS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    265
  • With or without Spring
    NA
  • Depth(mm)
    12
  • Maximum Tightening Width(mm)
    79
  • Width(mm)
    70
  • Main body: option
    Main Body
  • Trusco Code
    373-0069
  • Mass(g)
    650
  • Features
    Curved jaw with a large opening is used. It can be used for replacing exhaust pipes and radiator hoses.

Product Description

[Features]
· Curved jaw with a large opening is used.
· Can be used for replacing exhaust pipes and radiator hoses.
[Applications]
· Locking Pliers

Specifications of 12LC

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    265
  • With or without Spring
    NA
  • Depth(mm)
    12
  • Maximum Tightening Width(mm)
    79
  • Width(mm)
    70
  • Main body: option
    Main Body
  • Trusco Code
    373-0069
  • Mass(g)
    650
  • Features
    Curved jaw with a large opening is used. It can be used for replacing exhaust pipes and radiator hoses.
Part Number
12LC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,397.59

NEP GRIP PLIERS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1