(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet driver DBR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 407.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBR03
DBR14
DBR14-BD2
DBR16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Single Product/Set Classification Shaft type Grip Type (Box/Hex/Ball-Point) Width Across Flats (mm) Details Type Overall Length
(mm)
Set Content Trusco Code Features Specifications Mass
(g/Set)

฿ 2,020.34

NEP RATCHET SCREWDRIVERS 1 Piece(s) 5 Day(s) Box - - Set Product Square Rubber 7 ~ 10 - 237 Drive: 6.3 sq., Socket: 7/8/10 mm 373-3998 The ratchet mechanism enables fast turning in both directions for loosening and tightening. Fixing the ratchet allows it to be used as a normal screwdriver. - 280

฿ 1,809.47

NEP RATCHET SCREWDRIVERS 1 Piece(s) 5 Day(s) Combination No.1 / No.2 / No.3 5.5 ~ 8 Set Product Square Rubber 2.5 ~ 5 - 237 Bit: (+) No.1 x (-) 5.5, (+) No.3 x (-) 8 1 Each, (+) No.2 x (-) 6 2 Pieces, Hex: 2.5 mm x 3 mm, 4 mm x 5 mm (1 Each), Torx: T15 x T20, T25 x T30 1 Each 359-7601 The ratchet mechanism enables fast turning in both directions for loosening and tightening. Fixing the ratchet allows it to be used as a normal screwdriver. Can store a total of eight bits; two on the shaft and six on the grip end. - 340

฿ 407.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - Single Item - - - Bit 6.3 sq. driver - - 807-0962 - 6.3 sq. driver cannot be stored inside the grip. -

฿ 1,809.47

NEP RATCHET SCREWDRIVERS 1 Piece(s) 5 Day(s) Combination No.2 6 Set Product Square Rubber 1.5 ~ 8 - 237 Bit: (+)No.2 x (-)6, Hex 1.5 x 2, 2.5 x 3, 4 x 5, 6 x 8, Tamper Proof Torx®: T15H×T20H, T25H×T30H, T27H×T40H 373-4005 The ratchet mechanism enables fast turning in both directions for loosening and tightening. Fixing the ratchet allows it to be used as a normal screwdriver. - 340

Basic Specifications

  • Magnet
    NA

Product Description

[Features]
· The ratchet mechanism enables fast turning in both directions for loosening and tightening.
· Fixing the ratchet allows it to be used as a normal screwdriver.
[Applications]
· General purpose tool

Part Number
DBR03
DBR14
DBR14-BD2
DBR16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Single Product/Set Classification Shaft type Grip Type (Box/Hex/Ball-Point) Width Across Flats (mm) Details Type Overall Length
(mm)
Set Content Trusco Code Features Specifications Mass
(g/Set)

฿ 2,020.34

NEP RATCHET SCREWDRIVERS 1 Piece(s) 5 Day(s) Box - - Set Product Square Rubber 7 ~ 10 - 237 Drive: 6.3 sq., Socket: 7/8/10 mm 373-3998 The ratchet mechanism enables fast turning in both directions for loosening and tightening. Fixing the ratchet allows it to be used as a normal screwdriver. - 280

฿ 1,809.47

NEP RATCHET SCREWDRIVERS 1 Piece(s) 5 Day(s) Combination No.1 / No.2 / No.3 5.5 ~ 8 Set Product Square Rubber 2.5 ~ 5 - 237 Bit: (+) No.1 x (-) 5.5, (+) No.3 x (-) 8 1 Each, (+) No.2 x (-) 6 2 Pieces, Hex: 2.5 mm x 3 mm, 4 mm x 5 mm (1 Each), Torx: T15 x T20, T25 x T30 1 Each 359-7601 The ratchet mechanism enables fast turning in both directions for loosening and tightening. Fixing the ratchet allows it to be used as a normal screwdriver. Can store a total of eight bits; two on the shaft and six on the grip end. - 340

฿ 407.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) Other - - Single Item - - - Bit 6.3 sq. driver - - 807-0962 - 6.3 sq. driver cannot be stored inside the grip. -

฿ 1,809.47

NEP RATCHET SCREWDRIVERS 1 Piece(s) 5 Day(s) Combination No.2 6 Set Product Square Rubber 1.5 ~ 8 - 237 Bit: (+)No.2 x (-)6, Hex 1.5 x 2, 2.5 x 3, 4 x 5, 6 x 8, Tamper Proof Torx®: T15H×T20H, T25H×T30H, T27H×T40H 373-4005 The ratchet mechanism enables fast turning in both directions for loosening and tightening. Fixing the ratchet allows it to be used as a normal screwdriver. - 340

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1