(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

wari driver (Through)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,030.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FD-250
FPD-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Tip size / flathead (-) blade thickness (mm) B2 Trusco Code

฿ 1,030.84

NEP SCREWDRIVERS 1 Piece(s) 5 Day(s) Flathead (-) - 10 1.2 373-4331

฿ 1,549.00

NEP SCREWDRIVERS 1 Piece(s) 11 Day(s) Phillips (+) No.3 - - 373-4340

Basic Specifications

  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    275
  • Mass(g)
    210
  • Features
    A screwdriver with improved strength due to a thicker, longer shaft, and a sturdy joint between shaft and handle. The shaft material is SWRH62A.
  • Specifications
    Through Hole Type

Product Description

[Features]
· A screwdriver with improved strength due to a thicker, longer shaft, and a sturdy joint between shaft and handle.
· The shaft material is SWRH62A.
[Applications]
· General purpose tool

Part Number
FD-250
FPD-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Tip size / flathead (-) blade thickness (mm) B2 Trusco Code

฿ 1,030.84

NEP SCREWDRIVERS 1 Piece(s) 5 Day(s) Flathead (-) - 10 1.2 373-4331

฿ 1,549.00

NEP SCREWDRIVERS 1 Piece(s) 11 Day(s) Phillips (+) No.3 - - 373-4340

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Screwdriver that increased strength by making the shaft part thick and long, the fixing of the shaft and the handle is also strong.
●The material of the shaft is SWRH62A.

Specification

●Shaft Length(mm):150
●Total Length(mm):275
●SPQ(piece):5
●Go-through Type