(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PMD18 |
TPMD18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Bolster | Tip size / flathead (-) blade thickness (mm) B2 | Set Content | Trusco Code | Mass (g/Set) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,154.00 |
NEP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | 5.5 ~ 8 | 26 ~ 150 | NA | 0.7 ~ 1 | (+) No. 1, 2, 3, (-) 5.5, 6, 8, Stubby (+) No .2, (-) 6 | 373-7268 | 910 | ||
฿ 3,546.25 |
NEP SCREWDRIVERS | 1 Piece(s) | 8 Day(s) | 5.5 ~ 8 | 35 ~ 150 | Included | 0.8 ~ 1.2 | - | 373-8850 | 1200 |
[Features]
· Shaft material is Cr-V.
[Applications]
· General purpose tool
Part Number |
---|
PMD18 |
TPMD18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Bolster | Tip size / flathead (-) blade thickness (mm) B2 | Set Content | Trusco Code | Mass (g/Set) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,154.00 |
NEP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | 5.5 ~ 8 | 26 ~ 150 | NA | 0.7 ~ 1 | (+) No. 1, 2, 3, (-) 5.5, 6, 8, Stubby (+) No .2, (-) 6 | 373-7268 | 910 | ||
฿ 3,546.25 |
NEP SCREWDRIVERS | 1 Piece(s) | 8 Day(s) | 5.5 ~ 8 | 35 ~ 150 | Included | 0.8 ~ 1.2 | - | 373-8850 | 1200 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?