(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MDDZ-400 |
PDDZ-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Tip size / flathead (-) blade thickness (mm) B2 | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 934.00 |
NEP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Flathead (-) | - | 5.5 | 0.7 | 373-6211 | 90 | ||
฿ 1,029.00 |
NEP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Phillips (+) | No.2 | - | - | 373-6954 | 100 |
[Features]
· The product is elastic, featuring resin grips that are gentle to handle.
· The shaft is round.
[Applications]
· General purpose tool
Part Number |
---|
MDDZ-400 |
PDDZ-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Tip size / flathead (-) blade thickness (mm) B2 | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 934.00 |
NEP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Flathead (-) | - | 5.5 | 0.7 | 373-6211 | 90 | ||
฿ 1,029.00 |
NEP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Phillips (+) | No.2 | - | - | 373-6954 | 100 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?