(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D9M-625 |
D9P-125 |
D9P-225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Tip size / flathead (-) blade thickness (mm) B2 | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 |
NEP GRIP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Flathead (-) | - | 6 | 0.8 | 373-3963 | ||
฿ 254.00 |
NEP GRIP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Phillips (+) | No.1 | - | - | 373-3971 | ||
฿ 254.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | Same day | Phillips (+) | No.2 | - | - | 373-3980 |
[Features]
· Shaft material is Cr-V.
· The grip is light, not sticky, and uses environmentally friendly elastomer resin.
[Applications]
· General purpose tool
Part Number |
---|
D9M-625 |
D9P-125 |
D9P-225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) B1 | Tip size / flathead (-) blade thickness (mm) B2 | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 |
NEP GRIP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Flathead (-) | - | 6 | 0.8 | 373-3963 | ||
฿ 254.00 |
NEP GRIP SCREWDRIVERS | 1 Piece(s) | 11 Day(s) | Phillips (+) | No.1 | - | - | 373-3971 | ||
฿ 254.00 |
GRIPSCREWDRIVERS | 1 Piece(s) | Same day | Phillips (+) | No.2 | - | - | 373-3980 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?