(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Pin Adapter for Ratchet Head Ratchet Box Wrench

Screwdriver Pin Adapter for Ratchet Head Ratchet Box Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of BZ14-BA3

  • Product Type
    Replacement Head
  • Insertion Angle(mm)
    9.5
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    23.4
  • Details Type
    Angled Drive Adapter for Ratchet Offset Head
  • Main body: option
    Option
  • Trusco Code
    392-1859
  • Mass(g)
    20
  • Application
    Replacement Head for GEK series.
Part Number
BZ14-BA3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 673.31

NEP TORGUE WRENCH HEADS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Replacement Head
  • Insertion Angle(mm)
    9.5
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    23.4
  • Details Type
    Angled Drive Adapter for Ratchet Offset Head
  • Main body: option
    Option
  • Trusco Code
    392-1859
  • Mass(g)
    20
  • Application
    Replacement Head for GEK series.

Product Description

[Features]
· By using in combination with a 14 mm ratchet offset wrench, both the outer diameter and height will be compact, allowing effective use in a small space.
· Employs a union mechanism, and the socket can be held securely.
[Applications]
· General purpose tool

Specifications of BZ14-BA3

  • Product Type
    Replacement Head
  • Insertion Angle(mm)
    9.5
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    23.4
  • Details Type
    Angled Drive Adapter for Ratchet Offset Head
  • Main body: option
    Option
  • Trusco Code
    392-1859
  • Mass(g)
    20
  • Application
    Replacement Head for GEK series.
Part Number
BZ14-BA3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 673.31

NEP TORGUE WRENCH HEADS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1