(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digi Ratchet (Monkey Type)

Digi Ratchet (Monkey Type)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GEK135-W36

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    27~135
  • Two-plane dimensions(mm)
    10~36
  • Minimum graduation(N·m)
    0.1
  • Overall Length(mm)
    381.2
  • Head width(mm)
    69
  • Main body: option
    Main Body
  • Trusco Code
    342-9393
  • Mass(g)
    680
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    A digital torque wrench that can be handled like a monkey wrench. High precision measurement is possible by adopting a dedicated head piece which does not change the effective length, even if the opening dimensions change. Using a fixed grip equipped with a power sensor allows for highly accurate torque measurement regardless of the working orientation or proficiency level. The number of memory entries is 5. The measurement unit is N·m (can be switched to kgf·m, lbf·in, lbf·ft).
  • Application
    For research and inspection as well as general tightening tasks. For piping and the like in which a socket wrench cannot be used.
  • Load direction
    Lower Jaw Direction
Part Number
GEK135-W36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,959.52

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    27~135
  • Two-plane dimensions(mm)
    10~36
  • Minimum graduation(N·m)
    0.1
  • Overall Length(mm)
    381.2
  • Head width(mm)
    69
  • Main body: option
    Main Body
  • Trusco Code
    342-9393
  • Mass(g)
    680
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    A digital torque wrench that can be handled like a monkey wrench. High precision measurement is possible by adopting a dedicated head piece which does not change the effective length, even if the opening dimensions change. Using a fixed grip equipped with a power sensor allows for highly accurate torque measurement regardless of the working orientation or proficiency level. The number of memory entries is 5. The measurement unit is N·m (can be switched to kgf·m, lbf·in, lbf·ft).
  • Application
    For research and inspection as well as general tightening tasks. For piping and the like in which a socket wrench cannot be used.
  • Load direction
    Lower Jaw Direction

Product Description

[Features]
· Digital torque wrench that can be used like a monkey wrench.
· High-precision measurement is possible by adopting a dedicated head piece which does not change the effective length even if the opening dimensions change.
· Uses a fixed grip equipped with a power sensor, allowing highly accurate torque measurement regardless of the working orientation or proficiency level.
· Max number of memory registration is 5 events.
· Measurementunit is N·m (canbe changedto kgf·m, lbf·in, lbf·ft).
[Applications]
· For general tightening work as well as research and inspections.
· For piping and the like where a socket wrench cannot be used.

Specifications of GEK135-W36

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    27~135
  • Two-plane dimensions(mm)
    10~36
  • Minimum graduation(N·m)
    0.1
  • Overall Length(mm)
    381.2
  • Head width(mm)
    69
  • Main body: option
    Main Body
  • Trusco Code
    342-9393
  • Mass(g)
    680
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Features
    A digital torque wrench that can be handled like a monkey wrench. High precision measurement is possible by adopting a dedicated head piece which does not change the effective length, even if the opening dimensions change. Using a fixed grip equipped with a power sensor allows for highly accurate torque measurement regardless of the working orientation or proficiency level. The number of memory entries is 5. The measurement unit is N·m (can be switched to kgf·m, lbf·in, lbf·ft).
  • Application
    For research and inspection as well as general tightening tasks. For piping and the like in which a socket wrench cannot be used.
  • Load direction
    Lower Jaw Direction
Part Number
GEK135-W36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,959.52

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting a fixed grip equipped with power sensor, an accurate high torque measurement is possible regardless of working posture or proficiency.
●The memory registration quantity is five. 
●The measurement unit is N・m (change and convert to the following is possible: kgf/m,lbf/in,lbf/ft).

Usage

●In addition to general tightening work, for research and inspection.

Specification

●Torque Adjustable Range(N・m):27 to 135
●Min Scale(N・m):0.1
●Across-Flat Dimension(mm):10 to 36
●Head Width(mm):69
●Total Length(mm):381.2
●SPQ(piece):1
●Load Direction: Lower Jaw Direction
●Power Supply: Lithium Coin Cell Battery(CR2354) x 1(accessory)

Warning

●Use within torque measurement range.
●Not waterproof specification. 
●In order to maintain measurement precision, recommends to perform torque calibration periodically.
●The shape to be tightened guarantees precision only for hexagonal shape.