(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGEK040X132 |
TGEK085X132 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body | Trusco Code | Load direction |
---|---|---|---|---|---|---|---|---|
฿ 11,481.17 |
NEP TORQUE WRENCHES DIGITAL | 1 Piece(s) | 10 Day(s) | GEK040-X13 | 397-8494 | Left/ right | ||
฿ 11,481.17 |
NEP TORQUE WRENCHES DIGITAL | 1 Piece(s) | 10 Day(s) | GEK085-X13 | 397-8508 | Left/Right |
[Features]
· The dedicated resin case can store the socket holder with the socket attached (sold separately). (Sockets and bit sockets with total length exceeding 200 mm and outer diameter exceeding 32 mm cannot be stored.)
· A set of a replaceable head type digital ratchet and ratchet head.
[Applications]
· For fastening and testing work.
Part Number |
---|
TGEK040X132 |
TGEK085X132 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body | Trusco Code | Load direction |
---|---|---|---|---|---|---|---|---|
฿ 11,481.17 |
NEP TORQUE WRENCHES DIGITAL | 1 Piece(s) | 10 Day(s) | GEK040-X13 | 397-8494 | Left/ right | ||
฿ 11,481.17 |
NEP TORQUE WRENCHES DIGITAL | 1 Piece(s) | 10 Day(s) | GEK085-X13 | 397-8508 | Left/Right |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?