(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digirache

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,746.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GEK030-C3
GEK030-C3-L
GEK030-C3A SALE
GEK030-R2-L
GEK060-R3-L
GEK085-R3
GEK085-R3-L
GEK085-R4
GEK085-R4-L
GEK135-R4
GEK200-R4
TB206WG1
TB306WG1
TB306WG2
TB306WG3 SALE
TB406WG1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Details Type Main Body Socket Contents
(mm)
Trusco Code Mass
(g)
Mass
(g/Set)
Torque Precision: Right-hand Screws Torque Precision: Left-hand Screws

฿ 13,958.00

KTC HAND TOOL 1 Piece(s) 1 Day(s) 6~30 9.5 0.02 211 With dedicated plastic case small - - 337-4734 330 - ±4%+1digit ±4%+1digit

฿ 10,273.28

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 6~30 9.5 0.02 211 With dedicated plastic case large GEK030-C3 - 373-4480 330 - ±4%+1digit ±4%+1digit

฿ 11,421.00

฿ 10,156.70

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 1 Day(s) 2–30 9.5 0.02 211 With dedicated plastic case small - - 397-8486 330 - ±4%+1digit(6~30N・m)、±8%+1digit(3~5.98N・m)、±12%+1digit(2~2.98N・m) ±4%+1digit(6~30N・m)、±8%+1digit(3~5.98N・m)、±12%+1digit(2~2.98N・m)

฿ 10,271.73

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) Same day 6~30 6.3 0.02 211 With dedicated plastic case large GEK030-R2 - 373-4498 330 - ±4%+1digit ±4%+1digit

฿ 9,229.00

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 12~60 9.5 0.05 217 With dedicated plastic case large GEK060-R3 - 373-4501 400 - ±3%+1digit ±3%+1digit

฿ 8,746.67

KTC HAND TOOL 1 Piece(s) 1 Day(s) 17~85 9.5 0.1 271 With dedicated plastic case small - - 337-4751 440 - ±3%+1digit ±3%+1digit

฿ 9,534.45

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 19 Day(s) 17~85 9.5 0.1 271 With dedicated plastic case large GEK085-R3 - 373-4510 440 - ±3%+1digit ±3%+1digit

฿ 9,037.77

KTC HAND TOOL 1 Piece(s) 1 Day(s) 17~85 12.7 0.1 274 With dedicated plastic case small - - 337-4769 590 - ±3%+1digit ±3%+1digit

฿ 10,160.85

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 14 Day(s) 17~85 12.7 0.1 274 With dedicated plastic case large GEK085-R4 - 373-4528 590 - ±3%+1digit ±3%+1digit

฿ 10,042.15

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) Same day 27~135 12.7 0.1 380 With dedicated plastic case small - - 337-4777 700 - ±3%+1digit ±3%+1digit

฿ 13,223.78

KTC HAND TOOL 1 Piece(s) 10 Day(s) 40–200 12.7 0.2 580 With dedicated plastic case small - - 337-4785 990 - ±3%+1digit ±3%+1digit

฿ 11,561.75

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 6~30 6.3 0.02 211 Socket Wrench Set, with Dedicated Resin Case Large GEK030-R2 12 Sq.: 7, 8, 10, 12, 14 373-8396 330 1020 ±4%+1digit ±4%+1digit

฿ 10,515.92

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 10 Day(s) 12~60 9.5 0.05 217 Socket Wrench Set, with Dedicated Resin Case Large GEK060-R3 12 Sq.: 8, 10, 12, 14, 17 373-8400 400 1100 ±3%+1digit ±3%+1digit

฿ 10,873.30

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 17~85 9.5 0.1 271 Socket Wrench Set, with Dedicated Resin Case Large GEK085-R3 12 Sq.: 10, 12, 14, 17, 19 373-8418 440 1260 ±3%+1digit ±3%+1digit

฿ 11,571.81

฿ 11,323.02

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 6~30 9.5 0.02 211 Socket Wrench Set, with Dedicated Resin Case Large GEK030-C3 12 Sq.: 7, 8, 10, 12, 14 373-8426 330 1280 ±4%+1digit ±4%+1digit

฿ 11,696.61

฿ 11,460.34

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 17~85 12.7 0.1 274 Socket Wrench Set, with Dedicated Resin Case Large GEK085-R4 12 Sq.: 10, 12, 14, 17, 19 373-8451 590 1500 ±3%+1digit ±3%+1digit

Basic Specifications

  • Product Type
    Digital Type
  • Main body: option
    Main Body
  • Power Supply
    Coin Type Lithium Battery (CR2354) x 1 pc (Supplied)
  • Load direction
    Left/ right

Product Description

[Features]
· The fixed grip equipped with a power sensor allows quicker and secure management of a wide range of high precision torque.
· The measurement range can be set to "Pass/Fail Determination Mode", "Auto Clear Mode" that supports continuous operation, "Track Mode" which can measure steering wheel torque, etc, enabling easy manipulation of various functions and supporting a wide range of work contexts.
· Max number of memory registration is 5 events.
· Measurement unit is N·m (can be changed to kgf·m, lbf·in, lbf·ft).
[Applications]
·For various manufacturing industries such as industrial machinery, analytical instruments, automobiles, etc.

Part Number
GEK030-C3
GEK030-C3-L
GEK030-C3A SALE
GEK030-R2-L
GEK060-R3-L
GEK085-R3
GEK085-R3-L
GEK085-R4
GEK085-R4-L
GEK135-R4
GEK200-R4
TB206WG1
TB306WG1
TB306WG2
TB306WG3 SALE
TB406WG1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Details Type Main Body Socket Contents
(mm)
Trusco Code Mass
(g)
Mass
(g/Set)
Torque Precision: Right-hand Screws Torque Precision: Left-hand Screws

฿ 13,958.00

KTC HAND TOOL 1 Piece(s) 1 Day(s) 6~30 9.5 0.02 211 With dedicated plastic case small - - 337-4734 330 - ±4%+1digit ±4%+1digit

฿ 10,273.28

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 6~30 9.5 0.02 211 With dedicated plastic case large GEK030-C3 - 373-4480 330 - ±4%+1digit ±4%+1digit

฿ 11,421.00

฿ 10,156.70

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 1 Day(s) 2–30 9.5 0.02 211 With dedicated plastic case small - - 397-8486 330 - ±4%+1digit(6~30N・m)、±8%+1digit(3~5.98N・m)、±12%+1digit(2~2.98N・m) ±4%+1digit(6~30N・m)、±8%+1digit(3~5.98N・m)、±12%+1digit(2~2.98N・m)

฿ 10,271.73

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) Same day 6~30 6.3 0.02 211 With dedicated plastic case large GEK030-R2 - 373-4498 330 - ±4%+1digit ±4%+1digit

฿ 9,229.00

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 12~60 9.5 0.05 217 With dedicated plastic case large GEK060-R3 - 373-4501 400 - ±3%+1digit ±3%+1digit

฿ 8,746.67

KTC HAND TOOL 1 Piece(s) 1 Day(s) 17~85 9.5 0.1 271 With dedicated plastic case small - - 337-4751 440 - ±3%+1digit ±3%+1digit

฿ 9,534.45

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 19 Day(s) 17~85 9.5 0.1 271 With dedicated plastic case large GEK085-R3 - 373-4510 440 - ±3%+1digit ±3%+1digit

฿ 9,037.77

KTC HAND TOOL 1 Piece(s) 1 Day(s) 17~85 12.7 0.1 274 With dedicated plastic case small - - 337-4769 590 - ±3%+1digit ±3%+1digit

฿ 10,160.85

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 14 Day(s) 17~85 12.7 0.1 274 With dedicated plastic case large GEK085-R4 - 373-4528 590 - ±3%+1digit ±3%+1digit

฿ 10,042.15

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) Same day 27~135 12.7 0.1 380 With dedicated plastic case small - - 337-4777 700 - ±3%+1digit ±3%+1digit

฿ 13,223.78

KTC HAND TOOL 1 Piece(s) 10 Day(s) 40–200 12.7 0.2 580 With dedicated plastic case small - - 337-4785 990 - ±3%+1digit ±3%+1digit

฿ 11,561.75

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 6~30 6.3 0.02 211 Socket Wrench Set, with Dedicated Resin Case Large GEK030-R2 12 Sq.: 7, 8, 10, 12, 14 373-8396 330 1020 ±4%+1digit ±4%+1digit

฿ 10,515.92

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 10 Day(s) 12~60 9.5 0.05 217 Socket Wrench Set, with Dedicated Resin Case Large GEK060-R3 12 Sq.: 8, 10, 12, 14, 17 373-8400 400 1100 ±3%+1digit ±3%+1digit

฿ 10,873.30

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 17~85 9.5 0.1 271 Socket Wrench Set, with Dedicated Resin Case Large GEK085-R3 12 Sq.: 10, 12, 14, 17, 19 373-8418 440 1260 ±3%+1digit ±3%+1digit

฿ 11,571.81

฿ 11,323.02

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 6~30 9.5 0.02 211 Socket Wrench Set, with Dedicated Resin Case Large GEK030-C3 12 Sq.: 7, 8, 10, 12, 14 373-8426 330 1280 ±4%+1digit ±4%+1digit

฿ 11,696.61

฿ 11,460.34

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 12 Day(s) 17~85 12.7 0.1 274 Socket Wrench Set, with Dedicated Resin Case Large GEK085-R4 12 Sq.: 10, 12, 14, 17, 19 373-8451 590 1500 ±3%+1digit ±3%+1digit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Quick, accurate, wide range high accuracy torque control was achieved due to power sensor equipped fixed grip.

Usage

●Various production industries such as industrial machinery, analytical instruments and automobiles.

Specification

●SPQ(piece):1
●Load Direction: Right, Left
●Power Supply: Lithium Coin Cell Battery (CR2354) x 1(accessory)

Warning

●Use within torque measurement range.
●Not waterproof specification.
●In order to maintain measurement precision, recommends to perform torque calibration periodically.