(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digirache [Memorque] (for wireless) wireless host module

Digirache [Memorque] (for wireless) wireless host module

You can add up to 6 items to the comparison list.

Loading...

Specifications of GED-Z

  • Product Type
    Digital Type
  • Main body: option
    Main Body
  • Trusco Code
    410-6342
  • Mass(g)
    50
  • Features
    A single host module allows up to 10 units to be connected. It is used in conjunction with Digital Ratchet [MEMORQUE] (for wireless).
  • Wireless Distance
    10-40 m *Usable distance varies depending on working environment.
Part Number
GED-Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,126.97

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Digital Type
  • Main body: option
    Main Body
  • Trusco Code
    410-6342
  • Mass(g)
    50
  • Features
    A single host module allows up to 10 units to be connected. It is used in conjunction with Digital Ratchet [MEMORQUE] (for wireless).
  • Wireless Distance
    10-40 m *Usable distance varies depending on working environment.

Product Description

[Features]
· A single host module allows up to 10 units to be connected.
· To be used in conjunction with Digital Ratchet® [MEMORQUE][TM] (for wireless).

Specifications of GED-Z

  • Product Type
    Digital Type
  • Main body: option
    Main Body
  • Trusco Code
    410-6342
  • Mass(g)
    50
  • Features
    A single host module allows up to 10 units to be connected. It is used in conjunction with Digital Ratchet [MEMORQUE] (for wireless).
  • Wireless Distance
    10-40 m *Usable distance varies depending on working environment.
Part Number
GED-Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,126.97

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1