(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digirache [Memorque] (for wireless)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,513.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GED030-C3-Z
GED030-C3A-Z
GED030-R2-Z
GED040-X13-Z
GED060-R3-Z
GED085-R3-Z
GED085-R4-Z
GED085-W36-Z
GED085-X13-Z
GED135-R4-Z
GED135-W36-Z SALE
GED200-R4-Z SALE
GED200-W36-Z SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Two-plane dimensions
(mm)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Head Replaceable Overall Length
(mm)
Head width
(mm)
Details Type Trusco Code Mass
(g)

฿ 52,560.88

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 6~30 - 9.5 0.01 - 211 - Ratchet Head Type 410-6113 350

฿ 52,953.94

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 2–30 - 9.5 0.01 - 211 - Ratchet Head Type 410-6091 350

฿ 52,560.88

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 6~30 - 6.3 0.01 - 211 - Ratchet Head Type 410-6130 350

฿ 52,411.25

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 8–40 - - 0.01 Available 213 - Head Replaceable Type 410-6156 360

฿ 51,513.50

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 12~60 - 9.5 0.01 - 217 - Ratchet Head Type 410-6172 420

฿ 51,822.05

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 - 9.5 0.1 - 271 - Ratchet Head Type 410-6199 460

฿ 52,450.00

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 - 12.7 0.1 - 274 - Ratchet Head Type 410-6211 610

฿ 53,352.40

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 10~36 - 0.1 - 275 69 Monkey Type 410-6237 580

฿ 52,411.25

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 - - 0.1 Available 213 - Head Replaceable Type 410-6253 360

฿ 53,676.45

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 27~135 - 12.7 0.1 - 380 - Ratchet Head Type 410-6270 720

฿ 54,580.40

฿ 50,836.18

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 27~135 10~36 - 0.1 - 381 69 Monkey Type 410-6296 700

฿ 57,047.25

฿ 53,099.58

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 40–200 - 12.7 0.1 - 580 - Ratchet Head Type 410-6318 1010

฿ 58,256.66

฿ 54,225.30

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 40–200 10~36 - 0.1 - 581 69 Monkey Type 410-6334 1010

Basic Specifications

  • Product Type
    Digital Type
  • Main body: option
    Main Body
  • Power Supply
    Lithium Battery (CR123A) x 1 (Included)
  • Wireless Distance
    10-40 m *Usable distance varies depending on working environment.
  • Specifications
    Wireless Communication System

Product Description

[Features]
· Data can be transmitted to a PC via wireless network and measurement results can be recorded.
· Up to 200 data can be recorded on the main unit.
· Features a ring-shaped LED light easily identifiable from various angles, which notifies the user of torque status in 3 colors and sound.
[Applications]
· Data management of machinery assembly work
· Ideal for managing maintenance and inspection logs for various machinery and equipment.
· Research and experiment data management.

Part Number
GED030-C3-Z
GED030-C3A-Z
GED030-R2-Z
GED040-X13-Z
GED060-R3-Z
GED085-R3-Z
GED085-R4-Z
GED085-W36-Z
GED085-X13-Z
GED135-R4-Z
GED135-W36-Z SALE
GED200-R4-Z SALE
GED200-W36-Z SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Two-plane dimensions
(mm)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Head Replaceable Overall Length
(mm)
Head width
(mm)
Details Type Trusco Code Mass
(g)

฿ 52,560.88

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 6~30 - 9.5 0.01 - 211 - Ratchet Head Type 410-6113 350

฿ 52,953.94

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 2–30 - 9.5 0.01 - 211 - Ratchet Head Type 410-6091 350

฿ 52,560.88

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 6~30 - 6.3 0.01 - 211 - Ratchet Head Type 410-6130 350

฿ 52,411.25

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 8–40 - - 0.01 Available 213 - Head Replaceable Type 410-6156 360

฿ 51,513.50

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 12~60 - 9.5 0.01 - 217 - Ratchet Head Type 410-6172 420

฿ 51,822.05

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 - 9.5 0.1 - 271 - Ratchet Head Type 410-6199 460

฿ 52,450.00

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 - 12.7 0.1 - 274 - Ratchet Head Type 410-6211 610

฿ 53,352.40

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 10~36 - 0.1 - 275 69 Monkey Type 410-6237 580

฿ 52,411.25

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 17~85 - - 0.1 Available 213 - Head Replaceable Type 410-6253 360

฿ 53,676.45

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 27~135 - 12.7 0.1 - 380 - Ratchet Head Type 410-6270 720

฿ 54,580.40

฿ 50,836.18

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 27~135 10~36 - 0.1 - 381 69 Monkey Type 410-6296 700

฿ 57,047.25

฿ 53,099.58

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 40–200 - 12.7 0.1 - 580 - Ratchet Head Type 410-6318 1010

฿ 58,256.66

฿ 54,225.30

NEP TORQUE WRENCHES DIGITAL 1 Piece(s) 40 Day(s) 40–200 10~36 - 0.1 - 581 69 Monkey Type 410-6334 1010

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1