(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Socket Wrench, Impact Wrench Socket Adapter

Socket Wrench, Impact Wrench Socket Adapter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 720.51 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BAP34
BAP43
BAP46
BAP64
BAP64-150
BAP68
BAP86
BAP86-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)

฿ 720.51

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 12.7 9.5 42 Concave 9.5/Convex 12.7 308-0463 70

฿ 726.04

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 12 Day(s) 9.5 12.7 41.7 Concave 12.7/Convex 9.5 308-0471 110

฿ 859.42

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 19 12.7 50 Concave 12.7/Convex 19.0 308-0480 160

฿ 970.85

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 12.7 19 60 Concave 19.0/Convex 12.7 308-0498 270

฿ 1,563.49

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 12.7 19 150 Concave 19.0/Convex 12.7 308-0501 500

฿ 1,417.76

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 25.4 19 68 Concave 19.0/Convex 25.4 308-0510 480

฿ 1,383.42

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 19 25.4 75 Concave 25.4/Convex 19.0 308-0528 510

฿ 2,058.67

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 19 25.4 150 Concave 25.4/Convex 19.0 308-0536 900

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For Impact
  • Socket shape
    Joint type
  • Features
    AMBAC system is adopted to prevent the pin from popping out during use. A new type of ring allows pins and rings to be easily installed.

Product Description

[Features]
· The AMBAC system prevents pins from popping out during use.
· New type of ring also allows pins and rings to be easily installed.

Part Number
BAP34
BAP43
BAP46
BAP64
BAP64-150
BAP68
BAP86
BAP86-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)

฿ 720.51

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 12.7 9.5 42 Concave 9.5/Convex 12.7 308-0463 70

฿ 726.04

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 12 Day(s) 9.5 12.7 41.7 Concave 12.7/Convex 9.5 308-0471 110

฿ 859.42

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 19 12.7 50 Concave 12.7/Convex 19.0 308-0480 160

฿ 970.85

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 12.7 19 60 Concave 19.0/Convex 12.7 308-0498 270

฿ 1,563.49

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 12.7 19 150 Concave 19.0/Convex 12.7 308-0501 500

฿ 1,417.76

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 25.4 19 68 Concave 19.0/Convex 25.4 308-0510 480

฿ 1,383.42

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 19 25.4 75 Concave 25.4/Convex 19.0 308-0528 510

฿ 2,058.67

NEP IMPACT UNIVERSAL JOINTS 1 Piece(s) 1 Day(s) 19 25.4 150 Concave 25.4/Convex 19.0 308-0536 900

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting the AMBAC system, it prevents pin jumping out during use.

Accessories

●Pin, ring