(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Flex Wrench Long (9.5 mm Insertion Angle)

T-Shaped Flex Wrench Long (9.5 mm Insertion Angle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of THF20-700

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Overall length (L dimension)(mm)
    698
  • Overall Width(mm)
    180
  • Trusco Code
    383-9699
  • Mass(g)
    700
  • Features
    Because the total length is long, it is convenient for work in deep places.
Part Number
THF20-700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,219.52

NEP T-TYPE HANDLES 1 Piece(s) 5 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Overall length (L dimension)(mm)
    698
  • Overall Width(mm)
    180
  • Trusco Code
    383-9699
  • Mass(g)
    700
  • Features
    Because the total length is long, it is convenient for work in deep places.

Product Description

[Features]
· Because the total length is long, it is convenient for work in deep places.
[Applications]
· General purpose tool

Specifications of THF20-700

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Overall length (L dimension)(mm)
    698
  • Overall Width(mm)
    180
  • Trusco Code
    383-9699
  • Mass(g)
    700
  • Features
    Because the total length is long, it is convenient for work in deep places.
Part Number
THF20-700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,219.52

NEP T-TYPE HANDLES 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1