(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-1/4S |
T-1/8S |
T-3/8S |
T-3/16S |
T-5/16S |
T-5/32S |
T-7/16S |
T-7/32S |
T-9/64S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Type | Socket Side Dimension (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 201.26 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 1/4 | 30 | A | 6.3 | 383-8781 | 9 | ||
฿ 200.95 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 1/8 | 28 | A | 6.3 | 383-8820 | 7 | ||
฿ 221.57 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 3/8 | 32 | B | 10.0 | 383-8919 | 23 | ||
฿ 201.10 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 3/16 | 28 | A | 6.3 | 383-8889 | 8 | ||
฿ 202.19 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 5/16 | 30 | B | 8.0 | 383-8960 | 15 | ||
฿ 217.92 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 10 Day(s) | 5/32 | 28 | A | 6.3 | 383-9001 | 8 | ||
฿ 259.55 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 7/16 | 34 | B | 12.0 | 383-9061 | 34 | ||
฿ 201.26 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 7/32 | 30 | A | 6.3 | 383-9109 | 9 | ||
฿ 200.95 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 9/64 | 28 | A | 6.3 | 383-9168 | 7 |
[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit
Part Number |
---|
T-1/4S |
T-1/8S |
T-3/8S |
T-3/16S |
T-5/16S |
T-5/32S |
T-7/16S |
T-7/32S |
T-9/64S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Type | Socket Side Dimension (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 201.26 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 1/4 | 30 | A | 6.3 | 383-8781 | 9 | ||
฿ 200.95 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 1/8 | 28 | A | 6.3 | 383-8820 | 7 | ||
฿ 221.57 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 3/8 | 32 | B | 10.0 | 383-8919 | 23 | ||
฿ 201.10 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 3/16 | 28 | A | 6.3 | 383-8889 | 8 | ||
฿ 202.19 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 5/16 | 30 | B | 8.0 | 383-8960 | 15 | ||
฿ 217.92 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 10 Day(s) | 5/32 | 28 | A | 6.3 | 383-9001 | 8 | ||
฿ 259.55 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 7/16 | 34 | B | 12.0 | 383-9061 | 34 | ||
฿ 201.26 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 7/32 | 30 | A | 6.3 | 383-9109 | 9 | ||
฿ 200.95 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 9/64 | 28 | A | 6.3 | 383-9168 | 7 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?