(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-1/2 |
T-1/4 |
T-1/8 |
T-3/8 |
T-3/16 |
T-5/8 |
T-5/16 |
T-5/32 |
T-7/16 |
T-7/32 |
T-9/16 |
T-9/64 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Type | Socket Side Dimension (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.02 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 1/2 | 61 | B | 14.0 | 383-8731 | 79 | ||
฿ 252.11 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 1/4 | 46 | A | 6.3 | 383-8765 | 14 | ||
฿ 251.49 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 1/8 | 41 | A | 6.3 | 383-8790 | 10 | ||
฿ 259.86 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 3/8 | 53 | B | 10.0 | 383-8897 | 36 | ||
฿ 234.83 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 3/16 | 41 | A | 6.3 | 383-8854 | 11 | ||
฿ 349.40 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 5/8 | 66 | B | 17.0 | 383-9010 | 126 | ||
฿ 236.68 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 5/16 | 51 | B | 8.0 | 383-8935 | 23 | ||
฿ 251.65 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 5/32 | 41 | A | 6.3 | 383-8978 | 11 | ||
฿ 296.07 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 7/16 | 56 | B | 12.0 | 383-9044 | 55 | ||
฿ 235.14 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 7/32 | 46 | A | 6.3 | 383-9079 | 13 | ||
฿ 348.62 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 9/16 | 66 | B | 17.0 | 383-9117 | 121 | ||
฿ 251.65 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 9/64 | 41 | A | 6.3 | 383-9133 | 11 |
[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit
Part Number |
---|
T-1/2 |
T-1/4 |
T-1/8 |
T-3/8 |
T-3/16 |
T-5/8 |
T-5/16 |
T-5/32 |
T-7/16 |
T-7/32 |
T-9/16 |
T-9/64 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Type | Socket Side Dimension (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.02 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 1/2 | 61 | B | 14.0 | 383-8731 | 79 | ||
฿ 252.11 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 1/4 | 46 | A | 6.3 | 383-8765 | 14 | ||
฿ 251.49 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 1/8 | 41 | A | 6.3 | 383-8790 | 10 | ||
฿ 259.86 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 3/8 | 53 | B | 10.0 | 383-8897 | 36 | ||
฿ 234.83 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 3/16 | 41 | A | 6.3 | 383-8854 | 11 | ||
฿ 349.40 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 5/8 | 66 | B | 17.0 | 383-9010 | 126 | ||
฿ 236.68 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 19 Day(s) | 5/16 | 51 | B | 8.0 | 383-8935 | 23 | ||
฿ 251.65 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 5/32 | 41 | A | 6.3 | 383-8978 | 11 | ||
฿ 296.07 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 7/16 | 56 | B | 12.0 | 383-9044 | 55 | ||
฿ 235.14 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 7/32 | 46 | A | 6.3 | 383-9079 | 13 | ||
฿ 348.62 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 14 Day(s) | 9/16 | 66 | B | 17.0 | 383-9117 | 121 | ||
฿ 251.65 |
NEP HEXAGON SOCKETS | 1 Piece(s) | 12 Day(s) | 9/64 | 41 | A | 6.3 | 383-9133 | 11 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?