(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Replacement Hexagon Bit (Long Type)

Replacement Hexagon Bit (Long Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 212.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-03L
T-04L
T-05L
T-06L
T-07L
T-08L
T-09L
T-10L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Type Socket Side Dimension
(mm)
Trusco Code Mass
(g)

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 A 6.3 383-8374 28

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 A 6.3 383-8421 28

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5 A 6.3 383-8471 29

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 A 6.3 383-8528 31

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 B 8.0 383-8579 47

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 B 8.0 383-8625 48

฿ 228.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 B 10.0 383-8668 73

฿ 228.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 10 B 10.0 383-8706 73

Basic Specifications

Product Description

[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit

Part Number
T-03L
T-04L
T-05L
T-06L
T-07L
T-08L
T-09L
T-10L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Type Socket Side Dimension
(mm)
Trusco Code Mass
(g)

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 A 6.3 383-8374 28

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 A 6.3 383-8421 28

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5 A 6.3 383-8471 29

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 A 6.3 383-8528 31

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 B 8.0 383-8579 47

฿ 212.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 B 8.0 383-8625 48

฿ 228.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 B 10.0 383-8668 73

฿ 228.00

HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 10 B 10.0 383-8706 73

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With hexagonal socket head set screw.
●For bit replacement, hexagon wrench of 2mm is required for type A and 2.5mm for type B.

Specification

●Total Length(mm):108