(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Hex Bit Socket (12.7 mm Insertion Angle, Inch Size) (BT4-5/8L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT4-3/8L
BT4-3/16L
BT4-5/8L
BT4-5/16L
BT4-7/16L
BT4-7/32L
BT4-9/16L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 558.10

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 3/8 383-6738 135

฿ 498.02

NEP HEXAGON SOCKETS 1 Piece(s) 19 Day(s) 3/16 383-6711 90

฿ 664.22

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5/8 383-6789 304

฿ 500.81

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5/16 383-6762 108

฿ 602.84

HEXAGON SOCKETS 1 Piece(s) 19 Day(s) 7/16 383-6801 174

฿ 498.17

NEP HEXAGON SOCKETS 1 Piece(s) 14 Day(s) 7/32 383-6835 91

฿ 664.22

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 9/16 383-6851 304

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    132
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Product Description

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number
BT4-3/8L
BT4-3/16L
BT4-5/8L
BT4-5/16L
BT4-7/16L
BT4-7/32L
BT4-9/16L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 558.10

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 3/8 383-6738 135

฿ 498.02

NEP HEXAGON SOCKETS 1 Piece(s) 19 Day(s) 3/16 383-6711 90

฿ 664.22

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5/8 383-6789 304

฿ 500.81

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5/16 383-6762 108

฿ 602.84

HEXAGON SOCKETS 1 Piece(s) 19 Day(s) 7/16 383-6801 174

฿ 498.17

NEP HEXAGON SOCKETS 1 Piece(s) 14 Day(s) 7/32 383-6835 91

฿ 664.22

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 9/16 383-6851 304

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1