(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Hex Bit Socket (12.7 mm Insertion Angle, Ball Point Type)

Long Hex Bit Socket (12.7 mm Insertion Angle, Ball Point Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 506.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT4-05BPL
BT4-06BPL
BT4-07BPL
BT4-08BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 506.09

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 5 307-8060 90

฿ 506.23

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 307-8078 91

฿ 508.58

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 307-8086 108

฿ 508.58

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 307-8094 108

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    132
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress concentration.

Product Description

[Features]
· Plug type bits can be replaced.
· Long ball point type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number
BT4-05BPL
BT4-06BPL
BT4-07BPL
BT4-08BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 506.09

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 5 307-8060 90

฿ 506.23

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 6 307-8078 91

฿ 508.58

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 307-8086 108

฿ 508.58

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 307-8094 108

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bit parts are plug-in type and can be replaced.
●Long ball point type.
●The power fit shape that prevents concentration of stress is adopted as the insertion angle side.

Specification

●Input Drive(mm):12.7
●Total Length(mm):132