(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex Bit Socket (12.7 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 336.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT4-05
BT4-06 SALE
BT4-07
BT4-08
BT4-09
BT4-10
BT4-12
BT4-14
BT4-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 336.18

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 5 70 307-7888 74

฿ 336.18

฿ 240.84

HEXAGON SOCKETS 1 Piece(s) Same day 6 70 307-7896 74

฿ 337.56

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 75 307-7900 84

฿ 337.56

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 75 307-7918 84

฿ 366.99

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 77 307-7926 98

฿ 366.99

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 10 77 307-7934 98

฿ 400.68

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 12 79 307-7942 123

฿ 426.01

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 14 85 307-7951 167

฿ 461.11

NEP HEXAGON SOCKETS 1 Piece(s) 5 Day(s) 17 90 307-7969 222

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.

Product Description

[Features]
· Plug type bits can be replaced.
· Standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number
BT4-05
BT4-06 SALE
BT4-07
BT4-08
BT4-09
BT4-10
BT4-12
BT4-14
BT4-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 336.18

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 5 70 307-7888 74

฿ 336.18

฿ 240.84

HEXAGON SOCKETS 1 Piece(s) Same day 6 70 307-7896 74

฿ 337.56

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 75 307-7900 84

฿ 337.56

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 8 75 307-7918 84

฿ 366.99

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 77 307-7926 98

฿ 366.99

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 10 77 307-7934 98

฿ 400.68

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 12 79 307-7942 123

฿ 426.01

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 14 85 307-7951 167

฿ 461.11

NEP HEXAGON SOCKETS 1 Piece(s) 5 Day(s) 17 90 307-7969 222

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bit parts are plug-in type and can be replaced.
●Standard type.
●The power fit shape that prevents concentration of stress is adopted as the insertion angle side.

Specification

●Input Drive(mm):12.7