(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Ball Point Hex Bit Socket (9.5 mm Insertion Angle, Inch Size) (BT3-1/8BPL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT3-1/4BPL
BT3-1/8BPL
BT3-3/16BPL
BT3-5/16BPL
BT3-5/32BPL
BT3-7/32BPL
BT3-9/64BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 566.40

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 1/4 383-6355 63

฿ 566.09

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 1/8 383-6398 61

฿ 583.07

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 3/16 383-6436 62

฿ 570.43

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/16 383-6509 89

฿ 566.09

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/32 383-6541 61

฿ 566.40

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 7/32 383-6614 63

฿ 566.09

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 9/64 383-6657 61

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    128
  • Features
    Plug type bits can be replaced. Long ball point type. Insertion angle side uses power-fit shape to prevent stress n.

Product Description

[Features]
· Plug type bits can be replaced.
· Long ball point type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number
BT3-1/4BPL
BT3-1/8BPL
BT3-3/16BPL
BT3-5/16BPL
BT3-5/32BPL
BT3-7/32BPL
BT3-9/64BPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 566.40

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 1/4 383-6355 63

฿ 566.09

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 1/8 383-6398 61

฿ 583.07

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 3/16 383-6436 62

฿ 570.43

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/16 383-6509 89

฿ 566.09

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/32 383-6541 61

฿ 566.40

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 7/32 383-6614 63

฿ 566.09

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 9/64 383-6657 61

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1