(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Hex Bit Socket (9.5 mm Insertion Angle, Inch Size)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 457.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT3-1/4L
BT3-1/8L
BT3-3/8L
BT3-3/16L
BT3-5/16L
BT3-5/32L
BT3-7/16L
BT3-7/32L
BT3-9/64L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 474.38

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 1/4 383-6363 63

฿ 457.24

NEP HEXAGON SOCKETS 1 Piece(s) 14 Day(s) 1/8 383-6401 61

฿ 501.58

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 3/8 383-6479 113

฿ 474.22

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 3/16 383-6444 62

฿ 461.58

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5/16 383-6517 89

฿ 457.24

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/32 383-6550 61

฿ 547.01

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 7/16 383-6584 172

฿ 457.55

NEP HEXAGON SOCKETS 1 Piece(s) 14 Day(s) 7/32 383-6622 63

฿ 457.24

NEP HEXAGON SOCKETS 1 Piece(s) 19 Day(s) 9/64 383-6665 61

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    128
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Product Description

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number
BT3-1/4L
BT3-1/8L
BT3-3/8L
BT3-3/16L
BT3-5/16L
BT3-5/32L
BT3-7/16L
BT3-7/32L
BT3-9/64L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 474.38

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 1/4 383-6363 63

฿ 457.24

NEP HEXAGON SOCKETS 1 Piece(s) 14 Day(s) 1/8 383-6401 61

฿ 501.58

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 3/8 383-6479 113

฿ 474.22

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 3/16 383-6444 62

฿ 461.58

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5/16 383-6517 89

฿ 457.24

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/32 383-6550 61

฿ 547.01

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 7/16 383-6584 172

฿ 457.55

NEP HEXAGON SOCKETS 1 Piece(s) 14 Day(s) 7/32 383-6622 63

฿ 457.24

NEP HEXAGON SOCKETS 1 Piece(s) 19 Day(s) 9/64 383-6665 61

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1