(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Hex Bit Socket (9.5 mm Insertion Angle)

Long Hex Bit Socket (9.5 mm Insertion Angle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 367.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT3-03L
BT3-04L
BT3-05L
BT3-06L
BT3-07L
BT3-08L
BT3-09L
BT3-10L
BT3-12L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 367.37

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 307-7641 61

฿ 367.37

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 307-7659 61

฿ 367.51

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5 307-7667 62

฿ 380.68

NEP HEXAGON SOCKETS 1 Piece(s) Same day 6 307-7675 63

฿ 371.24

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 307-7683 89

฿ 371.24

NEP HEXAGON SOCKETS 1 Piece(s) Same day 8 307-7691 89

฿ 402.05

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 307-7705 113

฿ 402.05

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 10 307-7713 113

฿ 440.45

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 12 307-7721 172

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    Hex for Hexagon socket head bolt
  • Overall length (L dimension)(mm)
    128
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Product Description

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number
BT3-03L
BT3-04L
BT3-05L
BT3-06L
BT3-07L
BT3-08L
BT3-09L
BT3-10L
BT3-12L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 367.37

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3 307-7641 61

฿ 367.37

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 4 307-7659 61

฿ 367.51

NEP HEXAGON SOCKETS 1 Piece(s) 12 Day(s) 5 307-7667 62

฿ 380.68

NEP HEXAGON SOCKETS 1 Piece(s) Same day 6 307-7675 63

฿ 371.24

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 7 307-7683 89

฿ 371.24

NEP HEXAGON SOCKETS 1 Piece(s) Same day 8 307-7691 89

฿ 402.05

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 9 307-7705 113

฿ 402.05

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 10 307-7713 113

฿ 440.45

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 12 307-7721 172

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bit parts are plug-in type and can be replaced.
●Long type.
●The power fit shape that prevents concentration of stress is adopted as the insertion angle side.

Specification

●Input Drive(mm):9.5
●Total Length(mm):128