(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex Bit Socket (6.3 mm Insertion Angle, Inch Size)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 341.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT2-1/4
BT2-1/8
BT2-3/16
BT2-5/32
BT2-7/32
BT2-9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 358.79

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 1/4 59.5 383-5707 39

฿ 341.50

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 1/8 54.5 383-5731 36

฿ 358.32

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3/16 54.5 383-5782 36

฿ 358.32

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/32 54.5 383-5812 36

฿ 341.96

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 7/32 59.5 383-5855 39

฿ 341.50

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 9/64 54.5 383-5880 36

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hex for Hexagon socket head bolt
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.

Product Description

[Features]
· Plug type bits can be replaced.
· Standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number
BT2-1/4
BT2-1/8
BT2-3/16
BT2-5/32
BT2-7/32
BT2-9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 358.79

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 1/4 59.5 383-5707 39

฿ 341.50

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 1/8 54.5 383-5731 36

฿ 358.32

NEP HEXAGON SOCKETS 1 Piece(s) 1 Day(s) 3/16 54.5 383-5782 36

฿ 358.32

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 5/32 54.5 383-5812 36

฿ 341.96

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 7/32 59.5 383-5855 39

฿ 341.50

NEP HEXAGON SOCKETS 1 Piece(s) 10 Day(s) 9/64 54.5 383-5880 36

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1