(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep socket (double hex type inch size)

Deep socket (double hex type inch size)

You can add up to 6 items to the comparison list.

Loading...

Specifications of B3L-13/16W

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    13/16
  • Overall length (L dimension)(mm)
    58.5
  • Details Type
    Insertion Angle 9.5 mm
  • Trusco Code
    392-0909
  • Mass(g)
    180
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.
Part Number
B3L-13/16W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 693.38

NEP DEEP SOCKETS 12 CORNER 1 Piece(s) 19 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    13/16
  • Overall length (L dimension)(mm)
    58.5
  • Details Type
    Insertion Angle 9.5 mm
  • Trusco Code
    392-0909
  • Mass(g)
    180
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.

Product Description

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
· Double hex type which is easy to insert in bolts and nuts.
[Applications]
· General purpose tool

Specifications of B3L-13/16W

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    13/16
  • Overall length (L dimension)(mm)
    58.5
  • Details Type
    Insertion Angle 9.5 mm
  • Trusco Code
    392-0909
  • Mass(g)
    180
  • Features
    KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.
Part Number
B3L-13/16W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 693.38

NEP DEEP SOCKETS 12 CORNER 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1