- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Long Box Wrench Set (45° x 6°)
Specifications of TM510
-
- Type
- Double-ended offset wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Offset Angle(°)
- 45×6
-
- Width across flat dimension(mm)
- 5.5×7 / 8×10 / 10×12 / 11×13 / 12×14 / 14×17 / 17×19 / 19×21 / 22×24 / 24×27
-
- Single Product/Set Classification
- Set Product
-
- Set Content(mm)
- M5-05507、0810、1012、1113、1214、1417、1719、1921、2224、2427
-
- Set Content(Number)
- 10
-
- Trusco Code
- 307-6148
-
- Mass(g/Set)
- 2300
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,112.11
|
NEP DOUBLE-END WRENCHES
|
1 Piece(s)
|
|
5 Day(s)
|
Product Description
[Features]
· Offset angle of 45°x 6° that allows maximum torque transfer.
· Sizes are indicated in large and easy-to-see embossing forging.
· The size of the resin molded tray is 445 x 185 x 52 mm.
· Can be used for reaching bolts and nuts in recessed locations and can be used also with the head turned upside down.
· I-type sectional structure is used, making it lightweight and resistant to bending.
· The box part has KTC's original PowerFit shape.
[Applications]
· Idealfor maintenance of machinery and equipment.
Specifications of TM510
-
- Type
- Double-ended offset wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Offset Angle(°)
- 45×6
-
- Width across flat dimension(mm)
- 5.5×7 / 8×10 / 10×12 / 11×13 / 12×14 / 14×17 / 17×19 / 19×21 / 22×24 / 24×27
-
- Single Product/Set Classification
- Set Product
-
- Set Content(mm)
- M5-05507、0810、1012、1113、1214、1417、1719、1921、2224、2427
-
- Set Content(Number)
- 10
-
- Trusco Code
- 307-6148
-
- Mass(g/Set)
- 2300
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,112.11
|
NEP DOUBLE-END WRENCHES
|
1 Piece(s)
|
|
5 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●An offset angle of 45° x 6° that can maximize torque transmission.
●Size indication is a forged embossed stamp which is easy to see large.Specification
●Set Contents:M5-05507, 0810, 1012, 1113, 1214, 1417, 1719, 1921, 2224, 2427
●Set Contents(piece):10
●SPQ(set):1Accessories
●Plastic Molding Tray
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?