1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GC Abrasive (RC-3102)

NNW ABRASIVES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GC Abrasive
  • GC Abrasive
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Also supports nonferrous and ceramic materials.
· Comes in a sealed (plastic) container for easy handling and storage.
· Wide range of granularities to meet diverse needs.
· It is perfect for use with small quantities (contains 1 kg).
[Applications]
· Ideal for nonferrous, ceramic, glass, other blast machining, cleaning machining, polishing, lapping, etc.

Part Number
RC-3102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

฿ 1,650.59

NNW ABRASIVES 1 Piece(s) 12 Day(s) 20334-9063

Loading...

  1. 1

Basic Information

Product Type Polishing Agent Capacity(g) 1000 Mass(g) 1000
Material (Main Component) Silicon Carbide High-Purity Abrasives Use Ideal for processing such as blasting, cleaning, polishing, or wrapping nonferrous metals, ceramic, glass, or other materials. Features Can also be used for nonferrous or ceramic materials. Enclosed in a sealed container (plastic container) and can be used and stored easily. Supports a variety of needs with a wide range of grain size options.

Please check the type/dimensions/specifications of the part RC-3102 in the GC Abrasive series.

Products with similar specification

Part Number
RC-3103
RC-3104
RC-3105
RC-3107
RC-3109
RC-3111
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Trusco Code

฿ 1,650.59

1 Piece(s) 19 Day(s) 24334-9071

฿ 1,650.59

1 Piece(s) 14 Day(s) 30334-9080

฿ 1,650.59

1 Piece(s) 12 Day(s) 36334-9098

฿ 1,650.59

1 Piece(s) 19 Day(s) 46334-9101

฿ 1,650.59

1 Piece(s) 12 Day(s) 60334-9110

฿ 1,650.59

1 Piece(s) 10 Day(s) 80334-9128