1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brass Brush

WOOD-HANDLEDBRUSHES

Brass Brush
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The wooden handle (palm) of the grip uses thinned wood in consideration for environmental protection.
[Applications]
· Maintenance Auxiliary Tool.

 
Part Number
YTBR-212 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 170.00

฿ 84.00

WOOD-HANDLEDBRUSHES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Hair material Brass Type Channel Brush Number of lines(Row) 4
Planting(mm) 73 Hair length(mm) 16 Overall Length(mm) 240
Trusco Code 373-9392 Mass(g) 38 Features The wooden handle (palm) of the grip uses thinned wood in consideration for environmental protection.
Application Maintenance Auxiliary Tool. Wire diameter(mm) 0.14 Width(mm) 17

Please check the type/dimensions/specifications of the part YTBR-212 in the Brass Brush series.