1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

J Type Channel Brush

NEP METAL-HANDLED BRUSHES

J Type Channel Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The wire brush is brass plated to increase its durability.
[Applications]
· Maintenance Auxiliary Tool.

 
Part Number
YTBR-1222
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 334.00

NEP METAL-HANDLED BRUSHES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Hair material Steel Type Other Number of lines(Row) 1
Planting(mm) 85 Hair length(mm) 14 Overall Length(mm) 235
Trusco Code 373-9384 Mass(g) 62 Features The wire brush is brass plated to increase its durability.
Application Maintenance Auxiliary Tool. Material (handle) Steel Wire diameter(mm) 0.25

Please check the type/dimensions/specifications of the part YTBR-1222 in the J Type Channel Brush series.