1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moisture Meter

SAD ELECTRIC MOISTURE METERS

Moisture Meter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Vest pocket-sized ultra-compact type.
· High performance at a low price.
· Can be used to check the water content of construction materials.
[Applications]
· Applicable materials: Lumber, seasoned lumber, building materials, woodworking products.
· For plywood, fiberboard, laminated wood, and various boards.

Part Number
AQ-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,550.00

฿ 28,512.32

SAD ELECTRIC MOISTURE METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Moisture Meter Measuring Range(%) 6.5~100 Trusco Code 276-1793
Mass(g) 100 Features Ultra-small size that can fit into the chest pocket. High performance at a low cost. Useful for checking water content in construction materials. Use Applicable Materials: Lumber, Seasoned Lumber, Building Materials, Woodworking Products.
Specifications Measurement Method: DC Current Resistance Type Width(mm) 56 Depth(mm) 34
Height(mm) 123 Resolution(%) 0.5~20.0

Please check the type/dimensions/specifications of the part AQ-10 in the Moisture Meter series.