Freon Gas Leak Detector

Brand :
BUNKABOEKI

Caution

    Product Description

    [Features]
    · Lock-out (automatic concentration memory) method makes it easy to locate the source of leaks.
    · 10-step sensitivity settings for accurate display of leakage quantity. (Shown in bar graph LED display.)
    · The lock-out (automatic concentration memory) function allows a gas leakage to be pinpointed over a wide range.
    · High sensitivity specifications support the new refrigerants R410A and R407C.
    [Applications]
    · Detection targets: Freon gas.

    Features

    ●The leakage source can be easily detected by lockout (automatic density memory) method.
    ●Sensitivity can be set in 10 stages to accurately display the amount of leakage.(displayed on the bar graph LED display)

    Usage

    ●Detection Target: Freon Gas.

    Specification

    ●W x D x H(mm):69 x 36 x 195
    ●SPQ(piece):1
    ●Power Supply: AA Dry Battery x 4(accessory)

    Accessories

    ●Carrying case
    ●Earphone
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Freon Gas Leak Detector | BUNKABOEKI | MISUMI Thailand