1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thickness Gauge (Maintenance Gauge Set)

FEELER GAUGES

Thickness Gauge (Maintenance Gauge Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,193.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Set of thickness gauges for valve clearance and points/plugs, and plug adjustment hooks.
[Applications]
· Gap Measurement.

 
Part Number
TGZ-1818
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,193.26

FEELER GAUGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0.15~0.4 Number of Sheets(sheet) 17 Length(mm) 180
Package details(mm) 0.15, 0.18, 0.2, 0.25, 0.28, 0.3, 0.33, 0.35, 0.36, 0.38, 0.4 (For Valve Clearance), 0.45, 0.5, 0.8, 0.9, 1.1, 1.3 (For Point/Plug) Leaf Width 12.7 mm (for valve clearance), 6 mm (for point plug) Leaf Shape A
Trusco Code 373-8647 Mass(g) 100 Features Set of thickness gauges for valve clearance and points/plugs, and plug adjustment hooks.
Application Gap Measurement. Material Steel

Please check the type/dimensions/specifications of the part TGZ-1818 in the Thickness Gauge (Maintenance Gauge Set) series.